PDB10P-01M-C-N-330-12PG-2.2
Part number
To the higher-level product group
3129360
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5991-00001 | Download 0 MB |
[ "CS" ] | PRO5991-00001 | Download 0 MB |
[ "DA" ] | PRO5991-00001 | Download 0 MB |
[ "DE" ] | PRO5991-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5991-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5991-00001 | Download 0 MB |
[ "EN" ] | PRO5991-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5991-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5991-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5991-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5991-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5991-00001 | Download 0 MB |
[ "ES" ] | PRO5991-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5991-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5991-00001 | Download 0 MB |
[ "FI" ] | PRO5991-00001 | Download 0 MB |
[ "FR" ] | PRO5991-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5991-00001 | Download 0 MB |
[ "HU" ] | PRO5991-00001 | Download 0 MB |
[ "ID" ] | PRO5991-00001 | Download 0 MB |
[ "IT" ] | PRO5991-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5991-00001 | Download 0 MB |
[ "JA" ] | PRO5991-00001 | Download 0 MB |
[ "KO" ] | PRO5991-00001 | Download 0 MB |
[ "MS" ] | PRO5991-00001 | Download 0 MB |
[ "NL" ] | PRO5991-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5991-00001 | Download 0 MB |
[ "NO" ] | PRO5991-00001 | Download 0 MB |
[ "PL" ] | PRO5991-00001 | Download 0 MB |
[ "PT" ] | PRO5991-00001 | Download 0 MB |
[ "SK" ] | PRO5991-00001 | Download 0 MB |
[ "SV" ] | PRO5991-00001 | Download 0 MB |
[ "TR" ] | PRO5991-00001 | Download 0 MB |
[ "ZH" ] | PRO5991-00001 | Download 0 MB |
[ "BG" ] | PRO530001-00001 | Download 0 MB |
[ "CS" ] | PRO530001-00001 | Download 0 MB |
[ "DA" ] | PRO530001-00001 | Download 0 MB |
[ "DE" ] | PRO530001-00001 | Download 0 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0 MB |
[ "EN" ] | PRO530001-00001 | Download 0 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0 MB |
[ "ES" ] | PRO530001-00001 | Download 0 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0 MB |
[ "FI" ] | PRO530001-00001 | Download 0 MB |
[ "FR" ] | PRO530001-00001 | Download 0 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0 MB |
[ "HU" ] | PRO530001-00001 | Download 0 MB |
[ "ID" ] | PRO530001-00001 | Download 0 MB |
[ "IT" ] | PRO530001-00001 | Download 0 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0 MB |
[ "JA" ] | PRO530001-00001 | Download 0 MB |
[ "KO" ] | PRO530001-00001 | Download 0 MB |
[ "MS" ] | PRO530001-00001 | Download 0 MB |
[ "NL" ] | PRO530001-00001 | Download 0 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0 MB |
[ "NO" ] | PRO530001-00001 | Download 0 MB |
[ "PL" ] | PRO530001-00001 | Download 0 MB |
[ "PT" ] | PRO530001-00001 | Download 0 MB |
[ "SK" ] | PRO530001-00001 | Download 0 MB |
[ "SV" ] | PRO530001-00001 | Download 0 MB |
[ "TR" ] | PRO530001-00001 | Download 0 MB |
[ "ZH" ] | PRO530001-00001 | Download 0 MB |
[ "BG" ] | PRO5215-00001 | Download 0 MB |
[ "CS" ] | PRO5215-00001 | Download 0 MB |
[ "DA" ] | PRO5215-00001 | Download 0 MB |
[ "DE" ] | PRO5215-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5215-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5215-00001 | Download 0 MB |
[ "EN" ] | PRO5215-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5215-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5215-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5215-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5215-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5215-00001 | Download 0 MB |
[ "ES" ] | PRO5215-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5215-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5215-00001 | Download 0 MB |
[ "FI" ] | PRO5215-00001 | Download 0 MB |
[ "FR" ] | PRO5215-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5215-00001 | Download 0 MB |
[ "HU" ] | PRO5215-00001 | Download 0 MB |
[ "ID" ] | PRO5215-00001 | Download 0 MB |
[ "IT" ] | PRO5215-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5215-00001 | Download 0 MB |
[ "JA" ] | PRO5215-00001 | Download 0 MB |
[ "KO" ] | PRO5215-00001 | Download 0 MB |
[ "MS" ] | PRO5215-00001 | Download 0 MB |
[ "NL" ] | PRO5215-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5215-00001 | Download 0 MB |
[ "NO" ] | PRO5215-00001 | Download 0 MB |
[ "PL" ] | PRO5215-00001 | Download 0 MB |
[ "PT" ] | PRO5215-00001 | Download 0 MB |
[ "SK" ] | PRO5215-00001 | Download 0 MB |
[ "SV" ] | PRO5215-00001 | Download 0 MB |
[ "TR" ] | PRO5215-00001 | Download 0 MB |
[ "ZH" ] | PRO5215-00001 | Download 0 MB |
[ "BG" ] | PRO5252-00001 | Download 0 MB |
[ "CS" ] | PRO5252-00001 | Download 0 MB |
[ "DA" ] | PRO5252-00001 | Download 0 MB |
[ "DE" ] | PRO5252-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0 MB |
[ "EN" ] | PRO5252-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0 MB |
[ "ES" ] | PRO5252-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0 MB |
[ "FI" ] | PRO5252-00001 | Download 0 MB |
[ "FR" ] | PRO5252-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0 MB |
[ "HU" ] | PRO5252-00001 | Download 0 MB |
[ "ID" ] | PRO5252-00001 | Download 0 MB |
[ "IT" ] | PRO5252-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0 MB |
[ "JA" ] | PRO5252-00001 | Download 0 MB |
[ "KO" ] | PRO5252-00001 | Download 0 MB |
[ "MS" ] | PRO5252-00001 | Download 0 MB |
[ "NL" ] | PRO5252-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0 MB |
[ "NO" ] | PRO5252-00001 | Download 0 MB |
[ "PL" ] | PRO5252-00001 | Download 0 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0 MB |
[ "SV" ] | PRO5252-00001 | Download 0 MB |
[ "TR" ] | PRO5252-00001 | Download 0 MB |
[ "ZH" ] | PRO5252-00001 | Download 0 MB |
[ "BG" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "ID" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
Coil | 12V proportional |
---|---|
Consumer volume flow prod.fam. | 0 - 120 |
Function | Prop. pressure relief valve |
Type, manual override | Srew override |
Model | Default |
Manual override | Yes |
Actuation | Proportional |
Coil design | 40-1836 |
Adjustment type | Not available |
Cavity | FC10 -2 |
Qmax valves [l/min] | 120 |
Product family | PDB10P |
Pressure set prod. fam. [bar] | 5 - 350 |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Function | Spool valve |
Pressure setting range [bar] | 5 - 230 |
Nominal size | 10 |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | UNF |
Sealing material | NBR |
Part number, coil | 3109230 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media