SK210-10/2212U-210AAK-VA-18
Part number
3156587
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Series | 210 |
| Pre-charge pressure adjustable | Yes |
| Piston design type | 3.5 m/s (piston 2) |
| Nominal volume | 10 l |
| Material of piston | Carbon steel |
| Material Seals + piston seal | NBR / PTFE compound |
| Material of cyl. Jacket, end cap | Carbon steel |
| Supplementary equipment | No monitoring device |
| Piston diameter (Øi) | 180 mm |
| Preferred models | No |
| Suppl. equipment, fluid-side | No additional equipment |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.