HRRL 3L A 4X22 PP 142/2 ST M6 BL
Part number
To parent product group
3177491
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Application, clamp | Pipe mounting, Cable + hose mounting |
---|---|
Material, clamping elements | Polypropylene |
Pipe ExDø - D 1 - series strip | 22 |
Qty. pipe mounts | 4 x pipe mounts |
Design, series strip | Light duty |
Des. part, series strip | Assembly A |
Size, series strips | Size 3L |