HRFBS 11 A1 77 ST ZN FORM A DIN3567
Part number
To the higher-level product group
3188896
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Application, clamp | Pipe mounting |
---|---|
Pipe ød1-Fl. bolt clamp [mm] | 77 |
DIN 3567 Model | Type A (pair of flat steel bolts) |
DIN 3567 Size | 11 |