KHFF-080-PN040-3333-18X
Part number
3279468
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHFF |
| Nominal size DN | 80 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Cast stainless steel |
| Standard | DIN EN 1092-1, series 14 ( F4 ) |
| Design of lever | Cranked lever |
| Nominal pressure | 40 |
| Connection/flange designation | DIN flange |
| Material code | Stainless steel-s.st.-PTFE-FKM/PTFE |
| Surface protection | Without |
| Wrench size | SW19.3 |
| Nominal pressure | 4 |
| Nominal pressure | 580 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Flange version | Fixed flange |
| Object designation | KHFF-080-PN040-3333-18X |
| Part number | 3279468 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.