PDBM12120APZ-01-C-N-060V060-12DG
Part number
3436140
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Coil | 12 V DC |
| Consumer volume flow prod.fam. | 0 - 200 |
| Function | Prop. pressure relief valve |
| Pressure setting [bar] | 60 |
| Type, manual override | No manual override |
| Model | Default |
| Manual override | No |
| Actuation | Proportional |
| Coil design | 40-1836 |
| Adjustment type | Not available |
| Cavity | 12120A |
| Qmax valves [l/min] | 200 |
| Product family | PDBM10120APZ |
| Pressure set prod. fam. [bar] | 8 - 350 |
| Plug connector type | Plug acc. to DIN EN 175301-803 |
| Function | Spool valve |
| Pressure setting range [bar] | 8 - 60 |
| Nominal size | 12 |
| Pmax [bar] | 350 |
| Control type | Pilot-operated |
| Type of installation | Metric |
| Sealing material | NBR |
| Part number, coil | 3000489 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.