PDBM12120APZ-01-C-N-060V060-24DG
Part number
3436141
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Product Features | |
---|---|
Coil | 24 V DC |
Consumer volume flow prod.fam. | 0 - 200 |
Function | Prop. pressure relief valve |
Pressure setting [bar] | 230 |
Type, manual override | No manual override |
Model | Default |
Manual override | No |
Actuation | Proportional |
Coil design | 40-1836 |
Adjustment type | Not available |
Cavity | 12120A |
Qmax valves [l/min] | 200 |
Product family | PDBM10120APZ |
Pressure set prod. fam. [bar] | 8 - 350 |
Plug connector type | Plug acc. to DIN EN 175301-803 |
Function | Spool valve |
Pressure setting range [bar] | 8 - 60 |
Nominal size | 12 |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | Metric |
Sealing material | NBR |
Part number, coil | 3000249 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.