HYDAC HEX S722-140-00/SAE 2" 3000psi
Part number
To the higher-level product group
3457527
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 2 |
---|---|
Type of connection | SAE |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 722 |
PHE model | Standard |
Number of plates | 140 |