Leihg. OFU20 VXN2--B Nr. 829*
Part number
To the higher-level product group
3472367
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Tank volume [l] | 3000 - 6000 |
---|---|
Voltage | 400V-50Hz-3Ph |
Flow rate [l/min] | 200 |
Operating medium | M |