ZW-2SR10-01- AB -04-N
Part number
3493805
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Position valve | Pressure at A and B |
| Adjustment type | Manual |
| Cavity | ISO 4401-05-04-0-05 |
| Qmax valves [l/min] | 30 |
| Q product family [l/min] | 0 - 30 |
| Product family | ZW-2SR10 |
| Flow rate range [l/min] | 0 - 4 |
| Function | Spool valve |
| Function | Flow control valve |
| Nominal size | 10 |
| Object designation | ZW-2SR10-01- AB -04-N |
| Pmax [bar] | 250 |
| Type of installation | Other |
| Sealing material | NBR |
| Part number | 3493805 |
| Design | Sandwich plates |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.