N10FM-S003-PA1N
Part number
To the higher-level product group
3510262
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
End cap form | Type 1 |
---|---|
Element type | FlexMicron S(Standard) |
Size | 10 |
Filter material, element | PA=polyamide |
Sealing material | NBR=NBR (Perbunan) |
Filtration rating | 3 |