N40FM-S003-PA1F
Part number
To the higher-level product group
3510302
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
End cap form | Type 1 |
---|---|
Element type | FlexMicron S(Standard) |
Size | 40 |
Filter material, element | PA=polyamide |
Sealing material | V=FPM (Viton) |
Filtration rating | 3 |