ZW-2SR10-01- AA -30-V
Part number
3535406
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Position valve | Meter-out in port A |
| Adjustment type | Manual |
| Cavity | ISO 4401-05-04-0-05 |
| Qmax valves [l/min] | 30 |
| Q product family [l/min] | 0 - 30 |
| Product family | ZW-2SR10 |
| Flow rate range [l/min] | 0 - 30 |
| Function | Spool valve |
| Function | Flow control valve |
| Nominal size | 10 |
| Object designation | ZW-2SR10-01- AA -30-V |
| Pmax [bar] | 250 |
| Type of installation | Other |
| Sealing material | FKM |
| Part number | 3535406 |
| Design | Sandwich plates |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.