HYDAC HEX S615-40-00-NI/G1" SMO254
Part number
To the higher-level product group
3538428
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 1 |
---|---|
Type of connection | Female thread |
Braze material | Nickel |
Plate material | SMO |
PHE size | 615 |
PHE model | Standard |
Number of plates | 40 |