PWK12120WP-01-C-V-P100-0
Part number
3538844
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Coil | Without coil |
| Consumer volume flow prod.fam. | 0 - 200 |
| Function | Prop. directional valve |
| Type, manual override | No manual override |
| Model | Default |
| Manual override | No |
| Actuation | Proportional |
| Coil design | 40-1836 |
| Adjustment type | Not available |
| Cavity | 12120 |
| Qmax valves [l/min] | 200 |
| Product family | PWK12120WP |
| Plug connector type | Without coil |
| Nominal size | 12 |
| Pmax [bar] | 280 |
| Control type | Pilot-operated |
| Type of installation | Metric |
| Sealing material | FKM |
| Part number, coil | - |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.