PGI102-3-016-RK23-10-6100 *
Part number
To the higher-level product group
3542614
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Ports | SAE, metric thread |
---|---|
Position, ports 1 | Radial |
Seals | Viton |
Shaft | ISO keyed shaft Ø25mm |
Mounting flange | SAE B mounting flange 2-hole |
Direction of rotation | Clockwise rotation |
Displacement | 16 |
Size | PGI102-3 |