HYDAC HEX S722-50-00/SAE 2"
Part number
To the higher-level product group
3556404
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 2 |
---|---|
Type of connection | SAE |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 722 |
PHE model | Standard |
Number of plates | 50 |