N40FM-E003-PP0Z
Part number
To the higher-level product group
3558969
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
End cap form | Type 0 |
---|---|
Element type | FlexMicron E(Economy) |
Size | 40 |
Filter material, element | PP=polypropylene |
Sealing material | 0=no seal |
Filtration rating | 3 |