N13FM-S001-PP1F
Part number
To the higher-level product group
3560032
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
End cap form | Type 1 |
---|---|
Element type | FlexMicron S(Standard) |
Element type | FM – Flexmicron |
Size | 13 |
Filter material, element | PP=polypropylene |
Sealing material | V=FPM (Viton) |
Filtration rating | 1 |