PGI102-6-050-RK23-10-6100 *
Part number
To the higher-level product group
3570590
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Ports | SAE, metric thread |
---|---|
Position, ports 1 | Radial |
Seals | Viton |
Shaft | ISO keyed shaft Ø40mm |
Mounting flange | SAE D mounting flange 2-hole |
Direction of rotation | Clockwise rotation |
Displacement | 50 |
Size | PGI102-6 |