HYDAC HEX S722-140 A1A2 11/4", B1B2 SAE
Part number
To the higher-level product group
3577838
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Type of connection | SAE |
---|---|
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 722 |
PHE model | Standard |
Number of plates | 140 |