KHF-065-ISO250/400-DN56-5314-05X-A*
Part number
3591097
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHF |
| Nominal size DN | 65 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Steel |
| Standard | ISO 6164 |
| Design of lever | Straight lever |
| Nominal pressure | 400 |
| Connection/flange designation | CETOP flange |
| Material code | Structural steel-stainless steel-POM-FKM |
| Surface protection | Zinc-plated |
| Wrench size | SW27 |
| Nominal pressure | 40 |
| Nominal pressure | 5800 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | Without lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Flange version | Flange hole pattern |
| Object designation | KHF-065-ISO250/400-DN56-5314-05X-A* |
| Part number | 3591097 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.