KHNVS-Rp1/2-2233-16X-SO760
Part number
3628800
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Product Features | |
---|---|
Design | KHNVS |
Nominal size DN | 16 mm |
Type of connection | Female thread |
Connection/flange designation | Rp |
Standard | ISO 7-1 / DIN EN 10226 |
Housing material, ball valve | Brass |
Material code | Brass-brass-PTFE-PTFE |
Surface protection | Nickel-plated |
Design of lever | Cranked lever |
Wrench size | SW04.8 |
Nominal pressure | 50 |
Nominal pressure | 5 |
Nominal pressure | 725 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | With lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Object designation | KHNVS-Rp1/2-2233-16X-SO760 |
Part number | 3628800 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.