HYDAC HEX S522-60-00/A1A2G1 1/2"B1B2"SAE
Part number
To the higher-level product group
3664623
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Type of connection | SAE |
---|---|
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 522 |
PHE model | Standard |
Number of plates | 60 |