PGE100-25-LMI1-N-3700 *
Part number
To the higher-level product group
3668364
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 2929 00001 | Download 6.66 MB |
[ "CS" ] | 2929 00001 | Download 6.66 MB |
[ "DA" ] | 2929 00001 | Download 6.66 MB |
[ "DE" ] | 2929 00001 | Download 6.65 MB |
[ "DE-AT" ] | 2929 00001 | Download 6.65 MB |
[ "DE-CH" ] | 2929 00001 | Download 6.65 MB |
[ "EN" ] | 2929 00001 | Download 6.66 MB |
[ "EN-AE" ] | 2929 00001 | Download 6.66 MB |
[ "EN-CH" ] | 2929 00001 | Download 6.66 MB |
[ "EN-IN" ] | 2929 00001 | Download 6.66 MB |
[ "EN-PL" ] | 2929 00001 | Download 6.66 MB |
[ "EN-ZA" ] | 2929 00001 | Download 6.66 MB |
[ "ES" ] | 2929 00001 | Download 6.66 MB |
[ "ES-AR" ] | 2929 00001 | Download 6.66 MB |
[ "ES-MX" ] | 2929 00001 | Download 6.66 MB |
[ "FI" ] | 2929 00001 | Download 6.66 MB |
[ "FR" ] | 2929 00001 | Download 6.66 MB |
[ "FR-CH" ] | 2929 00001 | Download 6.66 MB |
[ "HU" ] | 2929 00001 | Download 6.66 MB |
[ "ID" ] | 2929 00001 | Download 6.66 MB |
[ "IT-CH" ] | 2929 00001 | Download 6.66 MB |
[ "JA" ] | 2929 00001 | Download 6.66 MB |
[ "KO" ] | 2929 00001 | Download 6.66 MB |
[ "MS" ] | 2929 00001 | Download 6.66 MB |
[ "NL" ] | 2929 00001 | Download 6.66 MB |
[ "NL-BE" ] | 2929 00001 | Download 6.66 MB |
[ "NO" ] | 2929 00001 | Download 6.66 MB |
[ "PL" ] | 2929 00001 | Download 6.66 MB |
[ "PT" ] | 2929 00001 | Download 6.66 MB |
[ "SK" ] | 2929 00001 | Download 6.66 MB |
[ "SV" ] | 2929 00001 | Download 6.66 MB |
[ "TR" ] | 2929 00001 | Download 6.66 MB |
[ "ZH" ] | 2929 00001 | Download 6.66 MB |
Ports | Pipe thread ISO |
---|---|
Position, ports 1 | Radial |
Seals | NBR |
Shaft | Cyl. shaft Ø7 mm |
Mounting flange | 2-hole Ø22 |
Direction of rotation | Anti-clockwise rotation |
Displacement | 0.25 |
Size | PGE100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media