RSM12121E-01-C-N-5-M420V
Part number
3673596
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | Pilot pressure indep. from tank pr. |
| Resolution | 40 |
| Function | Counter balance valve |
| Pilot ratio | 5 |
| Adjustment type | Tool |
| Cavity | 12121 |
| Qmax valves [l/min] | 140 |
| Product family | RSM12121E |
| Pressure set prod. fam. [bar] | 240 - 420 |
| Volume flow range Q [l/min] | 0 - 140 |
| Pressure setting range [bar] | 240 - 420 |
| Nominal size | 12 |
| Object designation | RSM12121E-01-C-N-5-M420V |
| Pmax [bar] | 420 |
| Control type | Direct-acting |
| Type of installation | Metric |
| Sealing material | NBR |
| Part number | 3673596 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.