AKP103-0,1-500-V-A*00
Part number
3678021
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
| Size | AKP103 |
| Displacement | 0,1 cm³/U |
| Direction of rotation | Bidirectional |
| Mounting flange | 4-hole Ø62 |
| Shaft | Key shaft ∅11 |
| Seals | Viton |
| Ports | Pipe thread ISO |
| Position, ports 1 | Radial+axial |
| Through drive | Single pump |
| Controller | Without |
| Max. rotational speed [rpm] | 5000 |
| Oil temperature [°C] | -20 to +80 |
| Ambient temperature [°C] | -30 to +50 |
| Filtration | 17/15/12 |
| Min. viscosity [cSt (mm²/s)] | 5 |
| Max. viscosity [cSt (mm²/s)] | 220 |
| Hydraulic fluid | Normal hydraulic oil |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.