WV700-6-4/3-E-HF-V-C*00
Part number
3679693
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Model | Direct-acting |
| Type, manual override | Concealed override |
| Model | Default |
| Manual override | Yes |
| Function | 4/3 directional valve |
| Actuation | Manually |
| Coil design | 0 |
| Cavity | ISO 4401-03-02-0-05 |
| Plug connector type | Without coil |
| Coil | Without coil |
| Function | Poppet valve |
| Nominal size | 6 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | FKM |
| Part number, coil | - |
| Design | Manifold-mounted |
| Product family | WV700-6-4/3-E |
| Pmax [bar] | 700 |
| ATEX version | - |
| Qmax valves [l/min] | 25 |
| Pressure range P [bar] | 0 - 700 |
| Flow rate range Q [l/min] | 0 - 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.