SBV700-6-B-350-V-A*00
Part number
3687582
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Model | Standard |
| Setting pressure [bar] | 350 |
| Function | Counter balance valve |
| Position valve | B closed, A controls |
| Adjustment type | Manual |
| Cavity | ISO 4401-03-02-0-05 |
| Qmax valves [l/min] | 25 |
| Product family | SBV700-6-B |
| Pressure set prod. fam. [bar] | 50 - 350 |
| Plug connector type | Without coil |
| Volume flow range Q [l/min] | 0 - 25 |
| Pressure setting range [bar] | 50 - 350 |
| Nominal size | 6 |
| Pmax [bar] | 700 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | FKM |
| Design | Sandwich plates |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.