HYDAC HEX S715-40 A1,A2/B1,B2 SAE 1" BV
Part number
To the higher-level product group
3705083
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approvals / Certificates | BV |
---|---|
Type of connection | SAE |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 715 |
PHE model | Standard |
Number of plates | 40 |