HYDAC HEX S722-30-00/G1 1/2" SMO
Part number
To the higher-level product group
3708509
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 1 1/2 |
---|---|
Type of connection | Female thread |
Braze material | Copper |
Plate material | SMO |
PHE size | 722 |
PHE model | Standard |
Number of plates | 30 |