KHM-50-F3-11141-16X-A-SO760
Part number
3716066
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHM-F3 |
| Nominal size DN | 50 mm |
| Type of connection | Flange connection |
| Housing material, ball valve | Steel |
| Standard | ISO 6162 - part 1 |
| Design of lever | Cranked lever |
| Nominal pressure | 210 |
| Connection/flange designation | SAE flange |
| Material code | Steel-steel-POM-FKM-steel |
| Surface protection | Zinc-plated |
| Wrench size | SW17 |
| Nominal pressure | 21 |
| Nominal pressure | 3000 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | With lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Flange version | With split flange |
| Object designation | KHM-50-F3-11141-16X-A-SO760 |
| Part number | 3716066 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.