HYDAC HEX S615-20-00/G1"BV
Part number
To the higher-level product group
3718868
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approvals / Certificates | BV |
---|---|
Connection size [inch] | 1 |
Type of connection | Female thread |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 615 |
PHE model | Standard |
Number of plates | 20 |