CX02 -2/2-D/C-2/25/020/100/ 24VIP68HWZ80
Part number
3721692
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Manual override CX | Without manual override |
| Switch position monitoring CX | Without switch pos. display |
| Mounting bracket CX | With mounting bracket |
| Model code CX | CX02 (2/2 - D) |
| Valve seat seal | FPM |
| Seal, dynamic | Z80 |
| Seal, static | FPM |
| Electr. connection, main solenoid | IP 68 – protection class (10m cable) |
| Power consumption [W] | 51 |
| Voltage of main solenoid [V] | 24V DC |
| Kv value, CX, direct-act. [m³/h] | 12.3 |
| Housing material CX | Brass |
| Connection size CX | G 1 |
| Nominal size DN CX | 25 |
| Nominal pressure – CX | 0–20 bar |
| Switching function CX | NC |
| Series CX | 2/2-way |
| Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.