RP10B-01-C-NS-3-30
Part number
3735260
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Additional function | O-ring at control spool |
| Function | Check valve, unlockable |
| Pilot ratio | 3 |
| Adjustment type | Not available |
| Cavity | FC10-3 |
| Qmax valves [l/min] | 60 |
| Product family | RP10B |
| Cracking pressure [bar] | 2 |
| Volume flow range Q [l/min] | 0 - 60 |
| Nominal size | 10 |
| Object designation | RP10B-01-C-NS-3-30 |
| Pmax [bar] | 420 |
| Control type | Direct-acting |
| Type of installation | UNF |
| Sealing material | NBR |
| Part number | 3735260 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.