HYDAC HEX S522-90-00/G1 1/2"
Part number
To the higher-level product group
3737719
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 1 1/2 |
---|---|
Type of connection | Female thread |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 522 |
PHE model | Standard |
Number of plates | 90 |