HYDAC HEX S610-30-304/A1A2 G1"-B1B2 G3/4
Part number
To the higher-level product group
3766347
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Braze material | Copper |
---|---|
Plate material | Stainless steel |
PHE size | 610 |
PHE model | Standard |
Number of plates | 30 |