Leihg. OFU10V2N2---B-23*
Part number
To the higher-level product group
3781254
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Tank volume [l] | 1200 - 3000 |
---|---|
Voltage | 400V-50Hz-3Ph |
Flow rate [l/min] | 100 |
Operating medium | M |