HYDAC HEX S400-10-NI/A1,A21/2-B1,B2G1/4"
Part number
To the higher-level product group
3817014
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Braze material | Nickel |
---|---|
Plate material | Stainless steel |
PHE size | 400 |
PHE model | Standard |
Number of plates | 10 |