CX04M-2/2-D/C-2/25/064/034/ 24V
Part number
3825811
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Manual override CX | Without manual override |
| Switch position monitoring CX | Without switch pos. display |
| Model code CX | CX04M (2/2 - D) |
| Valve seat seal | FPM |
| Seal, dynamic | PTFE |
| Seal, static | FPM |
| Electr. connection, main solenoid | With GSD EN 175301-803 (WS) |
| Power consumption [W] | 77 |
| Voltage of main solenoid [V] | 24V DC |
| Kv value, CX, direct-act. [m³/h] | 12.3 |
| Housing material CX | Brass |
| Connection size CX | G 3/4 |
| Nominal size DN CX | 25 |
| Nominal pressure – CX | 0–64 bar |
| Switching function CX | NC |
| Series CX | 2/2-way module |
| Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
CX02P to CX05P 2/2-way coaxial valve plug-in direct acting DN10
Product brochure
EN
CX02PM to CX05PM 2/2-way coaxial valve plug-in direct acting
Product brochure
EN
CX02P to CX05P 2/2-way coaxial valve plug-in direct acting DN15
Product brochure
EN
CX02P to CX04P...MC 2/2-way coaxial valve plug-in - direct acting
Product brochure
EN