HYDAC HEX S400-14-00/G3/4"_3.1Certificat
Part number
To the higher-level product group
3829914
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Approvals / Certificates | Cert |
---|---|
Connection size [inch] | 3/4 |
Type of connection | Female thread |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 400 |
PHE model | Standard |
Number of plates | 14 |