HYDAC HEX ZH800-190-304/G2 female
Part number
To the higher-level product group
3832063
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 2 |
---|---|
Type of connection | Female thread |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 800 |
PHE model | ZH |
Number of plates | 190 |