HYDAC HEX S400-30-00/G3/4" MALE
Part number
To the higher-level product group
3836020
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 3/4 |
---|---|
Type of connection | Male thread |
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 400 |
PHE model | Standard |
Number of plates | 30 |