BRK701-3,14-700-P-C*01
Part number
3853974
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Through drive | Single pump |
| Ports | Pipe thread ISO |
| Position, ports 1 | Radial+axial |
| Controller | Without |
| Seals | NBR |
| Shaft | ISO keyed shaft Ø20mm |
| Mounting flange | 4xM8 Ø80 |
| Direction of rotation | Bidirectional |
| Displacement | 3,14 cm³/U |
| Corrosion resistant | No |
| Min. viscosity [cSt (mm²/s)] | 12 |
| Max. viscosity [cSt (mm²/s)] | 220 |
| Filtration | 17/15/12 |
| Oil temperature [°C] | -20 to +80 |
| Hydraulic fluid | Normal hydraulic oil |
| Pmax [bar] | 700 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.