HYDAC HEX S500-30/A1,A2,B1,B2 G1/2"*
Part number
To the higher-level product group
3856105
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Braze material | Copper |
---|---|
Plate material | Stainless steel |
PHE size | 500 |
PHE model | Standard |
Number of plates | 30 |