HYDAC HEX S522-30/A1A2 21/8"-B1B2 G11/2"
Part number
To the higher-level product group
3873618
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Braze material | Copper |
---|---|
Plate material | Stainless steel |
PHE size | 522 |
PHE model | Standard |
Number of plates | 30 |