KHB-35LR-1114-16X-A-SW14-SO760
Part number
3875912
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Design | KHB |
| Nominal size DN | 25 mm |
| Type of connection | Cutting ring |
| Housing material, ball valve | Steel |
| Standard | DIN2353,ISO8434-1-LightDuty |
| Design of lever | Cranked lever |
| Nominal pressure | 315 |
| Connection/flange designation | LR |
| Material code | Steel-steel-POM-FKM |
| Surface protection | Zinc-plated |
| Wrench size | SW14 |
| Nominal pressure | 31.5 |
| Nominal pressure | 4500 |
| Actuation | Hand lever |
| Approval/test certificate | No approval |
| Fixing holes | Without fixing holes |
| Lock | With lock |
| Switch position monitoring | Without switch pos. monitoring |
| Combination | No BV combination |
| Object designation | KHB-35LR-1114-16X-A-SW14-SO760 |
| Part number | 3875912 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.