CX06 -3/2-F/C-2/40/064/112
Part number
3883459
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Manual override CX | Without manual override |
| Switch position monitoring CX | Without switch pos. display |
| Mounting bracket CX | Without mounting bracket |
| Model code CX | CX06 (3/2 - F) |
| Valve seat seal | PTFE |
| Seal, dynamic | FPM |
| Seal, static | FPM |
| Housing material CX | Brass |
| Connection size CX | G 11/2 |
| Nominal size DN CX | 40 |
| Nominal pressure – CX | 0–64 bar |
| Switching function CX | NC |
| Series CX | 3/2-way |
| Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
CXH 2/2-way Coaxial Valve CX Direct acting High-pressure valve
Product brochure
EN
CX03F to CX05F 2/2-way Coaxial Valve Direct acting Flange version
Product brochure
EN
CX06F to CX08F 2/2-way Coaxial Valve Pilot operated Flange version
Product brochure
EN