HYDAC HEX S615-60/A1,A2,D1,D2 G3/4",B1*
Part number
To the higher-level product group
3895518
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 3/4 |
---|---|
Braze material | Copper |
Plate material | Stainless steel |
PHE size | 615 |
PHE model | Standard |
Number of plates | 60 |