HYDAC HEX S500-16-00-Ni/G3/4"Male Kombi*
Part number
To the higher-level product group
3899764
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Connection size [inch] | 3/4 |
---|---|
Type of connection | Male thread |
Braze material | Nickel |
Plate material | Stainless steel |
PHE size | 500 |
PHE model | Standard |
Number of plates | 16 |